Overview

Features

  • IT(RMS) : 16 A
  • VDRM : 600 V
  • IFGTI, IRGTI, IRGT III: 30 mA (20 mA) Note6
  • Tj: 150°C
  • Non-insulated Type
  • Planar Passivation Type

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 485 KB
Brochure PDF 5.20 MB 日本語
Product Change Notice PDF 135 KB 日本語
Product Reliability Report PDF 291 KB
Brochure PDF 1.92 MB
5 items

Design & Development

Models