Overview

Description

The BCR8FM-16LB 800V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for white goods and home appliance applications.

Features

  • IT(RMS): 8A
  • VDRM: 800V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 30mA
  • Insulated Type
  • Planar Passivation Type
  • Viso: 2000V

Comparison

Applications

Applications

  • Power supply
  • Solid state relay
  • Motor control
  • Heater control
  • General-purpose AC power control

Documentation

Type Title Date
Datasheet PDF 492 KB
Brochure PDF 5.20 MB 日本語
Product Reliability Report PDF 291 KB
Brochure PDF 1.92 MB
4 items

Design & Development

Models