Overview

Description

The RJP1CS06DWS 1250V, 100A insulated-gate bipolar transistor (IGBT) offers a low collector to emitter saturation voltage and can be used for inverter applications. It is available in a Sawn wafer package type.

Features

  • Low collector to emitter saturation voltage VCE(sat) = 1.8V typ. (at IC = 100A, VGE = 15V, Tc = 25 °C)
  • High-Speed switching
  • Short circuit withstands time (10μs min.)

Comparison

Applications

Applications

  • Inverters

Documentation

Design & Development

Models