Overview

Description

The ISL12024 device is a micro-power real-time clock with embedded 64-bit unique ID, timing and crystal compensation, clock/calender, power-fail indicator, two periodic or polled alarms, intelligent battery backup switching, and integrated 512x8-bit EEPROM configured in 16 Bytes per page. The oscillator uses an external, low-cost 32. 768kHz crystal. The real-time clock tracks time with separate registers for hours, minutes, and seconds. The device has calendar registers for date, month, year and day of the week. The calendar is accurate through 2099, with automatic leap year correction.

Features

  • Real-Time Clock/Calendar
  • Tracks Time in Hours, Minutes, and Seconds
  • Day of the Week, Day, Month and Year
  • 3 Selectable Frequency Outputs
  • 64-bit Unique ID
  • Two Non-Volatile Alarms
  • Settable on the Second, Minute, Hour, Day of the Week, Day or Month
  • Repeat Mode (Periodic Interrupts)
  • Automatic Backup to Battery or Super Cap
  • On-Chip Oscillator Compensation
  • Internal Feedback Resistor and Compensation Capacitors
  • 64 Position Digitally Controlled Trim Capacitor
  • 6 Digital Frequency Adjustment Settings to ±30ppm
  • 512x8-Bits of EEPROM
  • 16-Bytes Page Write Mode (32 total pages)
  • 8 Modes of BlockLock™ Protection
  • Single Byte Write Capability
  • High Reliability
  • Data Retention: 50 years
  • Endurance: 2,000,000 Cycles Per Byte
  • I2C Bus™
  • 400kHz Data Transfer Rate
  • 800nA Battery Supply Current
  • Package Options
  • 8 Ld SOIC and 8 Ld TSSOP Packages
  • Pin-Compatible with the ISL12026
  • Pb-Free (RoHS Compliant)

Comparison

Applications

Applications

  • Utility Meters
  • Audio Video Equipment
  • Modems
  • Network Routers, Hubs, Switches, Bridges
  • Cellular Infrastructure Equipment
  • Fixed Broadband Wireless Equipment
  • Pagers/PDA
  • POS Equipment
  • Test Meters/Fixtures
  • Office Automation (Copiers, Fax)
  • Computer Products
  • Security Related Application

Documentation

Type Title Date
Datasheet PDF 1.17 MB
Brochure PDF 5.20 MB 日本語
End Of Life Notice PDF 1.17 MB
Product Change Notice PDF 152 KB
Product Change Notice PDF 121 KB
Product Change Notice PDF 120 KB
Manual - Development Tools PDF 815 KB
Application Note PDF 302 KB
8 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other PDF 846 KB
Library EXE 7.85 MB
Library EXE 1.62 MB
Library EXE 3.02 MB
4 items

Boards & Kits

Boards & Kits

Models