The ISL12024IRTCZ device is a micro-power real-time clock with embedded 64-bit unique ID, timing and crystal compensation, clock/calender, power-fail indicator, two periodic or polled alarms, intelligent battery backup switching, and integrated 512x8-bit EEPROM configured in 16 Bytes per page. The device contains a 64-bit unique ID number for security and product identification applications. It is housed in a tiny 3mmx3mm TDFN package for small handheld applications. The clock output defaults to 32. 768kHz on initial power-up for low power microcontroller clocking applications. The low 800nA battery supply current extends backup battery life.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.12 MB | |
Brochure | PDF 5.20 MB 日本語 | |
End Of Life Notice | PDF 1.17 MB | |
Manual - Development Tools | PDF 815 KB | |
Application Note | PDF 302 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.