Overview

Description

The ISL12057 device is a low-power, real-time clock that is pin compatible and functionally equivalent to Maxim DS1337 with clock/calendar and alarm function. The oscillator uses an external, low-cost 32. 768kHz crystal with 6pF load capacitance. The real-time clock tracks time with separate registers for hours, minutes, and seconds. The device has calendar registers for date, month, year, and day of the week. The calendar is accurate through 2099, with automatic leap year correction.

Features

  • Pin Compatible to Maxim DS1337
  • Functionally Equivalent to Maxim DS1337
  • Real-Time Clock/Calendar
  • Tracks Time in Hours, Minutes, and Seconds
  • Day of the Week, Date, Month, and Year
  • Dual Interrupts for Frequency Output and Alarm interrupts
  • Four Selectable Frequency Outputs
  • Two Alarms
  • Settable to the Second, Minute, Hour, Day of the Week, and Date
  • I2C Interface
  • 400kHz Data Transfer Rate
  • Small Package Options
  • 8 Ld 2mmx2mm UTDFN
  • 8 Ld MSOP
  • 8 Ld SOIC
  • Pb-Free (RoHS Compliant)

Comparison

Applications

Applications

  • Utility Meters
  • HVAC Equipment
  • Audio/Video Components
  • Set-Top Box/Television
  • Modems
  • Network Routers, Hubs, Switches, Bridges
  • Cellular Infrastructure Equipment
  • Fixed Broadband Wireless Equipment
  • Pagers/PDA
  • Point Of Sale Equipment
  • Test Meters/Fixtures
  • Office Automation (Copiers, Fax)
  • Home Appliances
  • Computer Products
  • Other Industrial/Medical/Automotive

Documentation

Type Title Date
Datasheet PDF 901 KB
Brochure PDF 5.20 MB 日本語
Product Change Notice PDF 178 KB
Product Advisory PDF 363 KB
Product Change Notice PDF 152 KB
Product Change Notice PDF 117 KB
Other PDF 232 KB
Manual - Development Tools PDF 815 KB
Application Note PDF 302 KB
9 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other PDF 846 KB
Library EXE 7.85 MB
Library EXE 1.62 MB
Library EXE 3.02 MB
4 items

Boards & Kits

Boards & Kits

Models