Overview

Description

The ISL54409 is a dual single-pole/single-throw (SPST) switch that provides a very low distortion audio path for a stereo headphone and can be connected in a wired-OR configuration at the switch outputs with USB 2.0 High-Speed signals for audio/USB signal multiplexing to a common connector. The audio switch path can be disabled to provide high signal isolation, preventing crosstalk between the audio codec and USB data signals. The ISL54409 analog switch is negative swing capable with a single supply voltage and maintains excellent THD performance within a signal range of -1V to +1V. The switch terminals have low pin capacitance (4pF typical), minimizing impact to USB 2.0 High-Speed signals. The ISL54409 offers a low power shutdown mode and is available in an 8 Ld TDFN (2mm x 2mm) or a 10 Ld µTQFN (1.8mm x 1.4mm) package. The device operates over a temperature range of -40 °C to +85 °C.

Features

  • Single supply operation (VDD): +2.7V to +5.0V
  • Negative signal handling
  • Low OFF capacitance for high-speed USB: 4pF
  • Power off protection
  • THD+N at 1mW into 32Ω Load: <0.02%
  • Audio muting: >110dB
  • Low power consumption: 21µW with 3V supply
  • Low power shutdown mode
  • USB VBUS hot plug operation
  • Available in 8 Ld TDFN (2mm x 2mm) or 10 Ld µTQFN (1.8mm x 1.4mm) package

Comparison

Applications

Applications

  • Consumer entertainment systems
  • MP3 and other personal media players
  • Cellular/Mobile phones
  • PDAs

Documentation

Type Title Date
Datasheet PDF 736 KB
Product Advisory PDF 414 KB
Other PDF 293 KB
Product Change Notice PDF 205 KB
4 items

Design & Development

Boards & Kits

Boards & Kits

Models