The Intersil ISL54221 is a single supply dual 2:1 multiplexer that can operate from a single 2. 7V to 5. 5V supply. It contains two SPDT (Single Pole/Double Throw) switches configured as a DPDT. The part was designed for switching or routing of USB High-Speed signals and/or USB Full-speed signals in portable battery powered products. The 6. 7Ω switches can swing rail to rail and were specifically designed to pass USB full-speed data signals that range from 0V to 3. 3V and USB high-speed data signals that range from 0V to 400mV. They have high bandwidth and low capacitance to pass USB high-speed data signals with minimal distortion. The part can be used in Personal Media Players and other portable battery powered devices that need to route USB high-speed signals or full-speed signals to different transceiver sections of the device while connected to a single USB host (computer). The digital logic inputs are 1. 8V logic compatible when operated with a 2. 7V to 3. 6V supply. The ISL54221 has an output enable pin to open all the switches. It can be used to facilitate proper bus disconnect and connection when switching between the USB sources. The ISL54221 is available in a tiny 10 Ld 2. 1mmx1. 6mm µTQFN package. It operates over a temperature range of -40 to +85°C.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.05 MB | |
Product Advisory | PDF 414 KB | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.