The 2304NZL is a high-performance, low skew, low jitter 1:4 LVCMOS clock buffer. The 2304NZL is ideal for PCI/PCI-X or networking applications
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
2304NZLDCGI circleActive Samples Available |
SOIC | 8 | I | Yes | Tube | 1 | 1.895 | Get Samples, |
SOIC | 8 | I | Yes | Reel | 1 | |||
2304NZLNTGI circleActive Samples Available |
DFN | 8 | I | Yes | Cut Tape | 1 | 1.93 | Get Samples, |
DFN | 8 | I | Yes | Reel | 1 | |||
2304NZLPGGI circleActive Samples Available |
TSSOP | 8 | I | Yes | Tube | 1 | 1.598 | Get Samples, |
TSSOP | 8 | I | Yes | Reel | 1 |