The 557-06 is a two to four differential clock mux designed for use in PCI-Express applications. The device selects one of the two differential HCSL input pairs and fans out to four pairs of differential HCSL or LVDS outputs.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
557G-06LF circleActive Samples Available |
TSSOP | 20 | C | Yes | Tube | 1 | Get Samples, | |
TSSOP | 20 | C | Yes | Reel | 1 | 3.049 | ||
557GI-06LF circleActive Samples Available |
TSSOP | 20 | I | Yes | Tube | 1 | 6.11 | Get Samples, |
TSSOP | 20 | I | Yes | Reel | 1 |