Evaluation Board for F0473B Dual Path RF Switch with LNA and DVGA
The F0473B Eval Board is a fully populated test board enabling easy evaluation of the F0473B RF Switch / LNA performance.
The F0473B is an integrated dual-path RF front-end consisting of an RF switch and two gain stages with 6dB gain control used in the analog front-end receiver of an Active Antenna System (AAS). Supporting frequencies from 3.3GHz to 4.2GHz, the F0473B provides 35dB gain with +15dBm OP1dB, and 1.3dB noise figure (NF). Gain is reduced to 6dB in a single step with a maximum settling time of 35ns.
The device uses a single 3.3V supply and 130mA of IDD. Offered in a 5mm × 5mm, 32-pin QFN package with 50Ω input and output amplifier impedances, the F0473B integrates into the signal path with the greatest of ease.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 663 KB | |
Guide | PDF 2.24 MB | |
2 items
|
The F0473B Eval Board is a fully populated test board enabling easy evaluation of the F0473B RF Switch / LNA performance.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Hello, my name is Dan Terlep. I'm a Product Definer in IDT's RF group. What I'm going to talk about are some of the customer benefits of IDT's technical innovations used in RF products. These are unique innovations that differentiate our products from competitive parts. Up to 10x improvement in RF performance can be obtained when using these devices in your designs. This technology is highly desired by equipment vendors and is protected by patents.
Glitch-free technology essentially eliminates the transient overshoot that can occur during mSv attenuation state transitions of standard digital step attenuators. Flat-noise technology maintains near constant noise performance [inaudible 00:00:48] reduced in our variable gain amplifiers, thus optimizing system level signal-to-noise performance. Zero-distortion technology practically eliminates intermodulation distortion in our RF mixers and amplifiers, enhancing the system's quality of service. Kz refers to constant impedance technology, which has implemented a new line of RF switches that allows 'hot switching' in TDD systems.
Additional benefits of using IDT's RF solutions include: enable screen networks with minimal power consumption; allow scaling from macrocells to microcells using the same device with reduced voltage, reduced current, or both; improves reliability by replacing gallium arsenite with silicon; improves data throughput by optimizing signal-to-noise performance and overall dynamic range; tolerates higher operating temperature than competitive devices.
Note that IDT's RF cards are used by all major cellular 3G and 4G equipment manufacturers for systems deployed all over the world. IDT's advanced RF portfolio using these technologies includes: mixers, digital step attenuators, RF switches, variable gain amplifiers, and modulators. These are silicon monolithic devices offered in QFN packages.
In summary, IDT's RF portfolio replaces gallium arsenite parts, results in higher reliability, provides better signal-to-noise performance, faster settling times, eliminates glitching and third-order intermodulation distortion, reduces DC power consumption, and operates at higher temperatures. Thank you for your time, and please make sure to visit IDT's RF website for a more complete look at our product portfolio. For additional information and support, please use the email shown.
News | Feb 28, 2019 |