The 9DBL411 is a four output lower power differential buffer. Each output has its own OE# pin. The device has a maximum operating frequency of 150MHz.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Range |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
9DBL411BGILF circleActive Samples Available |
TSSOP | 20 | -40 to 85°C | I | Yes | Tube | 1 | 3.658 | Get Samples, |
TSSOP | 20 | -40 to 85°C | I | Yes | Reel | 1 | 4.31 | ||
9DBL411BGLF circleActive Samples Available |
TSSOP | 20 | 0 to 70°C | C | Yes | Tube | 1 | Get Samples, | |
TSSOP | 20 | 0 to 70°C | C | Yes | Reel | 1 | 3.88 | ||
9DBL411BKILF circleActive Samples Available |
VFQFPN | 20 | -40 to 85°C | I | Yes | Tray | 1 | 3.91 | Get Samples, |
VFQFPN | 20 | -40 to 85°C | I | Yes | Reel | 1 | |||
9DBL411BKLF circleActive Samples Available |
VFQFPN | 20 | 0 to 70°C | C | Yes | Tray | 1 | 2.246 | Get Samples, |
VFQFPN | 20 | 0 to 70°C | C | Yes | Reel | 1 | 3.59 |