9FG108 is a Synthesizer that provides 8 differential output pairs that are compliant to the Intel CK410 specification. It also provides support for PCI-Express, next generation I/O, and SATA. The part synthesizes several output frequencies from either a 14.31818 MHz crystal or a 25 MHz crystal. The device can also be driven by a reference input clock instead of a crystal. It provides outputs with cycle-to-cycle jitter of less than 50 ps and output-to-output skew of less than 65 ps.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
9FG108EFILF circleActive Samples Available |
SSOP | 48 | I | Yes | Tube | 3 | Get Samples, | |
SSOP | 48 | I | Yes | Reel | 3 | 3.572 | ||
9FG108EFLF circleActive Samples Available |
SSOP | 48 | C | Yes | Tube | 1 | 5.016 | Get Samples, |
SSOP | 48 | C | Yes | Reel | 1 | |||
9FG108EGILF circleActive Samples Available |
TSSOP | 48 | I | Yes | Tube | 1 | 5.276 | Get Samples, |
TSSOP | 48 | I | Yes | Reel | 1 | |||
9FG108EGLF circleActive Samples Available |
TSSOP | 48 | C | Yes | Tube | 1 | 4.704 | Get Samples, |
TSSOP | 48 | C | Yes | Reel | 1 |