The IDT8V41N004I is a clock generator designed for Gigabit Ethernet, 10 Gigabit Ethernet, SGMII and PCI Express™ applications. The device generates a selectable 100MHz, 125MHz, 156.25MHz or 312.5MHz clock signal from 25MHz input. The IDT8V41N004I uses IDT’s fourth generation FemtoClock®NG technology to provide low phase noise performance, combined with excellent power supply noise rejection for optimal performance in the targeted applications. The device supports a 3.3V supply voltage and is packaged in a compact, lead-free (RoHS 6) 32-lead VFQFN package. The industrial temperature range supports high end computing, telecommunication and networking end equipment requirements.
Features
Fourth generation FemtoClock® NG technology
Four 100MHz, 125MHz, 156.25MHz and 312.5MHz clocks for Gigabit Ethernet, 10 Gigabit Ethernet, SGMII and PCI Express applications, HCSL interface levels
Selectable external crystal or differential input source
Crystal oscillator interface designed for 25MHz parallel resonant crystal
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.