The 853S011BI is a low skew, high performance 1-to-2 Differential-to-2.5V/3.3V LVPECL/ECL Fanout Buffer. The 853S011BI is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 853S011BI ideal for those clock distribution applications demanding well defined performance and repeatability.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
853S011BGILF circleActive Samples Available |
TSSOP | 8 | I | Yes | Tube | 3 | 3.655 | Get Samples, |
TSSOP | 8 | I | Yes | Reel | 3 | 3.083 | ||
853S011BMILF circleActive Samples Available |
SOIC | 8 | I | Yes | Tube | 1 | 3.45 | Get Samples, |
SOIC | 8 | I | Yes | Reel | 1 | 3.45 |