Preview
Title | Information |
---|---|
Product Number: | RA81F5728H8GBX#KC0 |
Pkg. Description: | FCCSP 4.0 mm x 4.0 mmx0.90 mm 0.50mm Pi |
Pkg. Code: | ANG49 |
Lead Count: | 49 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.9 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | FCCSP |
Qty. per Reel: | 4000 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 2 |
Tape Pocket Pitch: | 8 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |