M30290M8T-XXXHP#B0 Packaging Info
Obsolete
Title |
Information |
Product Number: |
M30290M8T-XXXHP#B0 |
Pkg. Code: |
PLQP0080KB-A |
Lead Count: |
80 |
Length: |
12 mm |
Width: |
12 mm |
Thickness: |
1.7 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray/Embossed tape |
Pkg. Type: |
LFQFP |
Pkg. Class: |
Plastic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details