M30291M8T-XXXHP#U0 Packaging Info
Last Time Buy
Title |
Information |
Product Number: |
M30291M8T-XXXHP#U0 |
Pkg. Code: |
PLQP0064KB-A |
Lead Count: |
64 |
Length: |
10 mm |
Width: |
10 mm |
Thickness: |
1.7 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tape |
Pkg. Type: |
LFQFP |
Pkg. Class: |
Plastic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details