Title | Information |
---|---|
Product Number: | 7201LA12SOG8 |
Pkg. Description: | SOIC 17.90x8.40x2.62 mm 1.27mm Pitch |
Pkg. Code: | PEG28 |
Lead Count: | 28 |
Length: | 17.9 mm |
Width: | 8.4 mm |
Thickness: | 2.62 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | SOIC |
Qty. per Reel: | 1000 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 16 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |