M301N2M4T-XXXFP#U3 Packaging Info
Obsolete
Title |
Information |
Product Number: |
M301N2M4T-XXXFP#U3 |
Pkg. Code: |
PLQP0048KB-A |
Lead Count: |
48 |
Length: |
7 mm |
Width: |
7 mm |
Thickness: |
1.7 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
LFQFP |
Pkg. Class: |
Plastic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details