Obsolete
Title | Information |
---|---|
Product Number: | M30620MCA-XXXFP#D3 |
Pkg. Name: | PRQP0100JB-A |
Pkg. Previous Code: | 100P6S-A |
JEITA Standard: | P-QFP100-14x20-0.65 |
Pkg. Code: | pkg_485 |
Lead Count: | 100 |
Length: | 20 mm |
Width: | 14 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | No |