Obsolete
Title | Information |
---|---|
Product Number: | M30622MAA-XXXGP |
Pkg. Name: | PLQP0100KB-A |
Pkg. Previous Code: | 100P6Q-A |
JEITA Standard: | P-LFQFP100-14x14-0.50 |
Pkg. Code: | pkg_1052 |
Lead Count: | 100 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | No |