Title Information
Product Number: M30622MGN-XXXHP
Pkg. Name:PTQP0100LB-A
Pkg. Previous Code:100PFB-A
JEITA Standard:P-TFQFP100-12x12-0.40
Pkg. Code: pkg_508
Lead Count: 100
Length: 12 mm
Width: 12 mm
Thickness: 1.2 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: TFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details