Title Information
Product Number: HD6417751BP167V
Pkg. Name:PRBG0256DE-B
Pkg. Previous Code:BP-256AV
JEITA Standard:P-BGA256-27x27-1.27
Pkg. Code: pkg_8782
Lead Count: 256
Length: 27 mm
Width: 27 mm
Thickness: 2.5 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: BGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details