Title Information
Product Number: R5S77641P300BG
Pkg. Name:PRBG0404GA-A
JEITA Standard:P-FBGA404-19x19-0.80
Pkg. Code: pkg_1151
Lead Count: 404
Length: 19 mm
Width: 19 mm
Thickness: 1.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details