Title Information
Product Number: HD6417710F
Pkg. Name:PRQP0256LA-B
Pkg. Previous Code:FP-256G
JEITA Standard:P-HFQFP256-28x28-0.40
Pkg. Code: pkg_118
Lead Count: 256
Length: 28 mm
Width: 28 mm
Thickness: 3.95 mm
Pb (Lead) Free: No
Title Information
Pkg. Type: HFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details