Title Information
Product Number: DF36094GFYWV
Pkg. Name:PLQP0048KC-A
Pkg. Previous Code:FP-48B
JEITA Standard:P-LFQFP48-7x7-0.50
Pkg. Code: pkg_101
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details