Title Information
Product Number: DF71252N50FAV#Z1
Pkg. Name:PRQP0064GC-A
Pkg. Previous Code:FP-64HV
JEITA Standard:P-QFP64-14x14-0.80
Pkg. Code: pkg_784
Lead Count: 64
Length: 14 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details