Title Information
Product Number: DF71252N50FPV#Z1
Pkg. Name:PLQP0064KB-A
Pkg. Previous Code:FP-64K
JEITA Standard:P-LFQFP64-10x10-0.50
Pkg. Code: pkg_702
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details