DF71243D50FPV#ZB Packaging Info
Not Recommended for New Designs
Title |
Information |
Product Number: |
DF71243D50FPV#ZB |
Pkg. Code: |
PLQP0048JA-A |
Lead Count: |
48 |
Length: |
10 mm |
Width: |
10 mm |
Thickness: |
1.7 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
LQFP |
Pkg. Class: |
Plastic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details