Title Information
Product Number: DF71250AN50NPV
Pkg. Name:PVQN0064LB-A
Pkg. Previous Code:TNP-64BV
JEITA Standard:P-VQFN64-8x8-0.40
Pkg. Code: pkg_1109
Lead Count: 64
Length: 8 mm
Width: 8 mm
Thickness: 0.95 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: VQFN
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details