R5F212ACSDFA#V2 Packaging Info

Obsolete

Title Information
Product Number: R5F212ACSDFA#V2
Pkg. Name:PLQP0064GA-A
Pkg. Previous Code:64P6U-A
JEITA Standard:P-LQFP64-14x14-0.80
Pkg. Code: pkg_8426
Lead Count: 64
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details