Obsolete
Title | Information |
---|---|
Product Number: | R5F212ACSNLG#W4 |
Pkg. Name: | PTLG0064JA-A |
Pkg. Previous Code: | 64F0G |
JEITA Standard: | P-TFLGA64-6x6-0.65 |
Pkg. Code: | pkg_677 |
Lead Count: | 64 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 1.05 mm |
Pb (Lead) Free: | Yes |