Title Information
Product Number: R5F64188PFD#UB
Pkg. Name:PLQP0144KA-A
Pkg. Previous Code:144P6Q-A
JEITA Standard:P-LFQFP144-20x20-0.50
Pkg. Code: pkg_503
Lead Count: 144
Length: 20 mm
Width: 20 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details