Title Information
Product Number: R5S76730D133BG
Pkg. Name:PRBG0256GA-A
JEITA Standard:P-FBGA256-17x17-0.80
Pkg. Code: pkg_1715
Lead Count: 256
Length: 17 mm
Width: 17 mm
Thickness: 1.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details