R5F72865D100FP#U2 Packaging Info

Active

Title Information
Product Number: R5F72865D100FP#U2
Pkg. Name:PLQP0176KB-A
Pkg. Previous Code:176P6Q-A/FP-176E/FP-176EV
JEITA Standard:P-LFQFP176-24x24-0.50
Pkg. Code: pkg_858
Lead Count: 176
Length: 24 mm
Width: 24 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details