R5F211B2DD#U0 Packaging Info
Obsolete
Title |
Information |
Product Number: |
R5F211B2DD#U0 |
Pkg. Code: |
pkg_424 |
Lead Count: |
20 |
Length: |
19 mm |
Width: |
6 mm |
Thickness: |
4.5 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
SDIP |
Pkg. Class: |
IC |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details