Title Information
Product Number: DF2117VT20HV
Pkg. Name:PTQP0144LC-A
Pkg. Previous Code:TFP-144V
JEITA Standard:P-TFQFP144-16x16-0.40
Pkg. Code: pkg_734
Lead Count: 144
Length: 16 mm
Width: 16 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details