Title | Information |
---|---|
Product Number: | M32185F4VFP#U4 |
Pkg. Name: | PLQP0144KA-A |
Pkg. Previous Code: | 144P6Q-A |
JEITA Standard: | P-LFQFP144-20x20-0.50 |
Pkg. Code: | pkg_503 |
Lead Count: | 144 |
Length: | 20 mm |
Width: | 20 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |