R5S72645P144FP#UC Packaging Info

Obsolete

Title Information
Product Number: R5S72645P144FP#UC
Pkg. Code: PLQP0208KB-A
Lead Count: 208
Length: 28 mm
Width: 28 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese

More Package Details