Title Information
Product Number: R5F2LA84ANFP#V0
Pkg. Name:PLQP0080KB-A
Pkg. Previous Code:80P6Q-A
JEITA Standard:P-LFQFP80-12x12-0.50
Pkg. Code: pkg_495
Lead Count: 80
Length: 12 mm
Width: 12 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray/Embossed tape
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details