R5F61635D50FPV#ZB Packaging Info
Obsolete
Title |
Information |
Product Number: |
R5F61635D50FPV#ZB |
Pkg. Code: |
PLQP0120LA-A |
Lead Count: |
120 |
Length: |
14 mm |
Width: |
14 mm |
Thickness: |
1.7 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
LFQFP |
Pkg. Class: |
Plastic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details