Title Information
Product Number: DF7058SCBPAKV
Pkg. Name:PRBG0272FA-A
Pkg. Previous Code:BP-272V
JEITA Standard:P-BGA272-21x21-1.00
Pkg. Code: pkg_6786
Lead Count: 272
Length: 21 mm
Width: 21 mm
Thickness: 2.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: BGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details