Title Information
Product Number: R5F2138CANLG#U1
Pkg. Name:PTLG0081KA-A
Pkg. Previous Code:81F0E
JEITA Standard:P-TFLGA81-5x5-0.65
Pkg. Code: pkg_1675
Lead Count: 81
Length: 5 mm
Width: 5 mm
Thickness: 1.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFLGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details