Title Information
Product Number: R4F24245DVFPV
Pkg. Name:PLQP0120LA-A
Pkg. Previous Code:FP-120BV
JEITA Standard:P-LFQFP120-14x14-0.40
Pkg. Code: pkg_748
Lead Count: 120
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details