Title Information
Product Number: R4F2153VBR25V
Pkg. Name:PLBG0112GA-A
Pkg. Previous Code:BP-112V
JEITA Standard:P-LFBGA112-10x10-0.80
Pkg. Code: pkg_723
Lead Count: 112
Length: 10 mm
Width: 10 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details