Title | Information |
---|---|
Product Number: | M34286G2GP#X6 |
Pkg. Name: | PLSP0020JB-A |
Pkg. Previous Code: | 20P2F-A |
JEITA Standard: | P-LSSOP20-4.4x6.5-0.65 |
Pkg. Code: | pkg_447 |
Lead Count: | 20 |
Length: | 6 mm |
Width: | 4 mm |
Thickness: | 1.45 mm |
Pb (Lead) Free: | Yes |