Title Information
Product Number: R5F213M8UNNP#U0
Pkg. Name:PWQN0040KB-B
Pkg. Previous Code:40PJS-B
JEITA Standard:P-HWQFN40-6x6-0.50
Pkg. Code: pkg_8733
Lead Count: 40
Length: 6 mm
Width: 6 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details