R5S72690W266BG#UM Packaging Info
Active
Title |
Information |
Product Number: |
R5S72690W266BG#UM |
Pkg. Code: |
PRBG0272GA-A |
Lead Count: |
272 |
Length: |
17 mm |
Width: |
17 mm |
Thickness: |
1.9 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
FBGA |
Pkg. Class: |
Plastic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details