Title Information
Product Number: R5F2M132BNFP#X4
Pkg. Name:PLQP0032GB-A
Pkg. Previous Code:32P6U-A
JEITA Standard:P-LQFP32-7x7-0.80
Pkg. Code: pkg_7475
Lead Count: 32
Length: 7 mm
Width: 7 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details